??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEC2401-12-074RA
Bill of material
TEC2401-12-074RA
Part Number
TEC2401-12-074RA
Description
Front End AC-DC Power Supply, Power 2400W, Output 12VDC, 195A, Input 90-264VAC, Reverse Airflow, IEC 60320-C14 type Input Connector, RoHS Compliant
Power
2400 W
Standby Output
12 V
Output Voltage
12 VDC
Output Current
195 A
Voltage Input
90-264 VAC
Voltage Input
180-300 VDC
Operating Temperature
0 to 45 °C
Dimensions LxWxH
73.5 x 40 x 185 (7.28 x 2.89 x 1.57 in) mm
Vout 1
12 VDC
lout 1
195 A
Airflow
Reverse
Previews
3D
2D
Download CAD models