TE60BF150/AT0005S00
IKO (NIPPON THOMPSON CO.,LTD)
Mechatronics Series
(TE...B) Precision Positioning table TE
Powered by
CAD모델 선택
{iko/mechatronics_series/precision_positioning_table_te/te_asmtab_1.prj},{NB=TE60BF150/AT0005S00(00)},{TYP=TE60BF},{L=150},{MT=AT000},{DOMR=},{LBS=5},{NOT=S},{COVER=0},{SENSOR=0},{PT=0.0},{PT2=0.0},{SZ=60},{SOT=F},{PPATH=te_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
TE60BF (Flange table)
Bill of material
TE60BF150/AT0005S00
Length of bed
150mm
200mm
300mm
400mm
500mm
600mm
700mm
150mm
200mm
300mm
400mm
500mm
600mm
700mm
Type of Motor attachment
AT000
AT002
AT005
AT010
AR000
AR002
AR005
AT000
AT002
AT005
AT010
AR000
AR002
AR005
Direction of Motor Return
None
None
Lead of Ball screw
5mm
10mm
5mm
10mm
Number of Table
1
2
1
2
Cover
Without cover
With cover
Without cover
With cover
Sensor
0 : without sensor
2 : with 2 sensors (limit)
3 : with 3 sensord (limit, before the starting point)
4 : with 4 sensors (limit, before the starting point, the starting point)
5 : with 2 sensor attached (limit)
6 : with 3 sensor attached (limit, before the starting point)
7 : with 4 sensors attached (limit, before the starting point, the starting point)
0 : without sensor
2 : with 2 sensors (limit)
3 : with 3 sensord (limit, before the starting point)
4 : with 4 sensors (limit, before the starting point, the starting point)
5 : with 2 sensor attached (limit)
6 : with 3 sensor attached (limit, before the starting point)
7 : with 4 sensors attached (limit, before the starting point, the starting point)
Position of 1st slide
mm
값 입력 PT
Position of 1st slide
mm
cm
inch
ft
확인
Position of 2nd slide
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성