??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
TE 8000 open - Distributor racks
Bill of material
7888.940(2)
Part number
Detail
PDF Catalog
PDF Catalog
Designation 1
TE 8000
Designation 2
Distributor racks
Designation 3
open
Installation-H
42 U
Width
mm
Height
2000 mm
Depth
1000 mm
Colour
RAL 7035
Weight
kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-06-02
CNSECLASS80
27-18-06-02
CNSETIM60
EC002507
Previews
3D
Dimension
2D
Download CAD models