??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TE 540 3D FR - TECTUS Door hinge 120kg
Bill of material
TE 540 3D FR
Brand
TECTUS
Description
TE 540 3D FR
Model number
5 400691
Opening angle
°
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
As-delivered condition / Routing picture
Load capacity
120.0 kg
Width (door part)
32.0 mm
Length (door part)
200.0 mm
Width (frame part)
32.0 mm
Length (frame part)
200.0 mm
Max. opening angle
180 °
INFO LINK
HTML
Product weight
1.23 kg
Short text
with integrated intumescent kit for unrebated heavy-duty doors
Specification text
SIMONSWERK TECTUS hinge TE 540 3D FR with integrated intumescent kit. Completely concealed for unrebated doors with timber, steel and aluminium frames. With comfortable 3D adjustment, load capacity up to 120 kg, opening angle up to 180°, overall length 200 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Previews
3D
2D
Download CAD models