??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDD32_37 - Hexagon head bolt with stopper/Straight rod type
Bill of material
TDB32-S5.5
code
type
Straight rod type
type
Flat head type
type
Antistatic type
thread
Coarse tooth
material
hardness
surface preparation
material
polyurethane
colour
black
hardness
Shaw a90
Antistatic value
10^6~10^9Ω
S
M
3 mm
A
2 mm
A1
0.7 mm
L
5 mm
d
3.5 mm
C
6.4 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models