??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDD30_33 - Cylindrical head stopper fixing seat/External thread type/Internal thread type
Bill of material
TDD31-D10
code
Sales method
PCS
type
Internal thread type
type
thread
Coarse tooth
subject material
stainless steel
material
polyurethane
colour
hardness
Antistatic value
D
mm
L
17 mm
M
3 mm
L1
5 mm
L2
4 mm
W
8 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models