??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDD20_23 - Cylindrical head stopper fixing seat/External thread type/Internal thread type
Bill of material
TDD21-D6
code
Sales method
PCS
type
External thread type
type
thread
Coarse tooth
subject material
stainless steel
material
polyurethane
colour
hardness
Antistatic value
D
mm
M
3 mm
L
4.5 mm
L1
5 mm
L2
4 mm
W
5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models