??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDC02_12 - Hexagon head bolt with stopper/Regulating type.Flat head type
Bill of material
TDC02-M4-L15
code
type
Flat head type
type
Antistatic value
thread
Coarse tooth
subject material
subject surface preparation
subject strength grade
Stop material
polyurethane
Stop colour
black
Stop hardness
Xiao styleA90
Antistatic value
10^6~10^9Ω
enclosure material
enclosure surface preparation
M
mm
L
mm
d
5 mm
A
2.8 mm
A1
1.5 mm
A2
1.5 mm
S
7 mm
S1
2.0 mm
C
8.1 mm
T
3.2 mm
V
2.2 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models