??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
SFS
Description
TDC-S - Fastening of profiled sheets to steel profiles
Bill of material
SFS TDC-S-S19-7,1X25 Fastening of profiled sheets to steel profiles
Description
TDC-S-S19-7,1X25
Type
TDC-S
Head shape
Hex head 8mm
Washer variant
S19
Text Line 1 (Product)
Fastening of profiled sheets to steel profiles
Text Line 2 (Product)
Fasteners: stainless steel A2 - AISI 304
Text Line 3 (Product)
Sealing washer: A2 stainless steel with vulcanized EPDM
Clamping range
1-14mm
Drilling performance
4.5mm
Material
A2
Length
25.0 mm
Head diameter
11.00 mm
Diameter
7.70 mm
DW
19 mm
SW
8 mm
Mass
9.9 g
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés