??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDB21_22 - Hexagon socket head screw with stopper/adjustable type
Bill of material
TDB21-M4-L10
Code
Type
Adjustable Flat Head Cylindrical Stop
The main material
SUS304
Main Body Surface Treatment
-
Block Material
Block Color
Block Hardness
M
mm
L
mm
D
7.0 mm
D1
2.1 mm
D2
1.6 mm
D3
3.1 mm
S
7
S1
3 mm
A
4 mm
(C)
8.1 mm
L1
4.5 mm
L2
3 mm
T
3.2 mm
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models