??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 15 Nov 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 17
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
TDB-S - Gewindeformbefestiger TDB-S
Bill of material
SFS 105983 A self tapping fastener
Description
Order number
Type
TDB-S
Head shape
Hex head
Washer variant
S16
Text Line 1 (Product)
A self tapping fastener
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Text Line 3 (Product)
-
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
Clamping range
Material
A2
Length
mm
Head diameter
10.50 mm
Diameter
6.3 mm
DW
16.0 mm
SW
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models