??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
TDA-S
Bill of material
SFS TDA-S-D16-5,8X30 Fastener to fix cladding panels to predrilled thin sheet fastener: austenitic stainless steel A2 / AISI 304
Description
TDA-S-D16-5,8X30
Type
TDA-S
Head shape
D16
Text Line 1 (Product)
Fastener to fix cladding panels to predrilled thin sheet
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Material
A2
Diameter
16 mm
Lenght
30 mm
Diameter
5.8
Mass
6.8 g
Previews
3D
Dimension
2D
Download CAD models