??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TD2213 - Transmitters with display for the food industry
Bill of material
TD2213
Produktfoto
Kurzbeschreibung
TD2213: Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analo
Long Description
Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analogue signal; IO-Link; Installation length EL 50 mm; Measuring range -50...150 °C; -58...302 °F; Factory setting 0...300 °F °C; Pressure rating 160 bar; Ø 6 mm; M12 Connector
Bestellnummer
TD2213
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
TD-050FFED06-A-ZVG/US
ERP Group Supplier
I3
Delivery Time
40.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
SIZE
50
Previews
3D
Dimension
2D
Download CAD models