??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFS
Description
TD-A4
Bill of material
SFS TD-A4-D12/R-6X9,5 Concealed fastener to fix a hanger to a HPL panel fastener: austenitic stainless steel A4 / AISI 316
Description
Type
TD-A4
Head shape
D12
Text Line 1 (Product)
Concealed fastener to fix a hanger to a HPL panel
Text Line 2 (Product)
fastener: austenitic stainless steel A4 / AISI 316
Material
A4
Diameter
12 mm
Lenght
mm
Mass
3.44 g
Previews
3D
Dimension
2D
Download CAD models