??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SAMLO
Description
TCVSL1/TCVSL2/TCVSL3/TCVSL4 - Vertical Handle Type Toggle Clamps-Straight Base & Long Arm Type
Bill of material
TCVSL2
typecode
Material
SS400
Surface Treatment
镀锌
Tightening Force
1764
Weight
330
Handle Open Close Angle
100°
Arm Open Close Angle
60°
Accessories
RBCY-04
catalog
tcvsl.jpg
AH
14.000
Previews
3D
Dimension
2D
Download CAD models