??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
tcp4000_h090 - Bel Power Solutions
Bill of material
TCP4000-H090
Part Number
TCP4000-H090
Description
High Power 3-phase AC-DC Power Supply, Power 4000W, Output 90VDC, 45A, Input 180-528VAC, Pulse load operation capability
Power
4000 W
Voltage Input
180-528 VAC
Output Voltage
90 VDC
Output Current
45 or 39 pulse A
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models