??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
tcp3500_1024g - Bel Power Solutions
Bill of material
TCP3500-1024G
Part Number
TCP3500-1024G
Description
High Power 3-phase AC-DC Power Supply, Power 3500W, Output 28VDC, 125A, Input 180-528VAC
Power
3500 W
Voltage Input
180-528 VAC
Output Voltage
28 VDC
Output Current
125 A
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models