??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
TCKC, TCPC - Temperature Sensor - Compact Type - Lead Wire Standard
Bill of material
TCKC3.2-100
Part Number
TCKC3.2-100
Type Selection
Lead Wire Standard
Type of Temperature Sensor
Precision
JIS Class 2
Temperature Measurement Contact Point
Isolated Neutral Type
Lead Type
-
Measurement Temperature Range (deg Celsius)
0~250
Material of Protection Pipe
304 Stainless Steel
Material of Lead Wire
Glass Wool Coating
Operating Temperature Range of Lead Wire (deg Celsius)
0~150
Heat Resistant Temperature of Silicon Shrink Tube (deg Celsius)
150
D
3.2 mm
L Standard
100 mm
F Standard
2 m
Terminal Type
Y (Crimp Terminal - Y-Shaped M4)
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Previews
3D
Dimension
2D
Download CAD models