??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCF35 - Grade 80 Universal Rotating Ring
Bill of material
TCF35-0.3T
Code
TCF35
type
Grade 80 Universal Rotating Ring
material
alloy steel
surface treatment
Paint (orange red)
Specification
M
8 mm
A
31 mm
B
44 mm
D
13 mm
D1
36 mm
D2
38 mm
E
13 mm
F
96 mm
H
44 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models