??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCD53_54 - Hexagon socket head cap screw with stopper/Regulating type/Stopper material/polyurethane
Bill of material
TDC53-M3-L10
code
type
Regulating type
type
Hexagon socket cylindrical stopper
type
Antistatic value
thread
Coarse tooth
subject material
SCM435
subject surface preparation
Chromate gloss treatment
subject strength grade
10.9
Stop material
polyurethane
Stop hardness
Stop colour
Antistatic value
10^6~10^9Ω
material
SS400
surface preparation
Chromate gloss treatment
quantity
1pcs
M
mm
L
L1
Full thread
A
6 mm
A1
3 mm
D
7.5 mm
D1
5.5 mm
D2
3.3 mm
S
2.5 mm
T
2.4
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models