目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Oil fill plugs TCD.1 1/2
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
TCD.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/tcd_tcdf/tcd_tcdf.prj},{NB=Oil fill plugs TCD.1 1/2},{CODE=58645},{DESCRIPTION=TCD.1 1/2},{DESCRIPTIONX=TCD.1 1/2},{DIM01=G 1 1/2},{DIM02=15},{DIM03=55},{DIM04=26},{DIM05=46.0},{DIM06=15÷18},{WEIGHT=24},{DIM066=-},{NDM=47.803},{D1=0.000},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
Elesa
Description
TCD. TCDF. - Oil fill plugs
Bill of material
Oil fill plugs TCD.1 1/2
Code
58645
58645
Description
TCD.1 1/2
TCD.1 1/2
d
G 1 1/2
G 1 1/2
h
15
15
mm
s
55
55
mm
L
26
26
mm
M
46.0
46.0
mm
Tightening torque
15÷18
15÷18
Nm
Weight
24
24
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型