??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TCC231 - IO-Link - Self-monitoring temperature transmitters
Bill of material
TCC231
Produktfoto
Kurzbeschreibung
TCC231: Temperature transmitter; 1 x Pt 1000; PNP/NPN; analogue signal; IO-Link;
Long Description
Temperature transmitter; 1 x Pt 1000; PNP/NPN; analogue signal; IO-Link; calibration check status; Installation length EL 100 mm; Measuring range -25...160 °C; -13...320 °F; Factory setting -10...150 °C / 14...302 °F °C; Pressure rating 160 bar; Ø 6 mm; M12 Connector
Bestellnummer
TCC231
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
TCC100K1ED06-A-DKG/US
ERP Group Supplier
I3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
SIZE
100
Previews
3D
Dimension
2D
Download CAD models