??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-PBF - Mounting base for hinged joints
Bill of material
Mounting base for hinged joints TCC-PBF-30-E-C33
Code
Description
L
40 mm
B
75 mm
H
54 mm
d2
6.5 mm
f' ±0.2
60 mm
H1
7.5 mm
h2
32.5 mm
l1
40 mm
l2
20 mm
S
M8
C
12 N*m
M2
N*m
Weight
g
Product details
Product details
Anteprime
3D
Dimensione
2D
Download modelli CAD