??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-AP-S - Clamps for hinged joints
Bill of material
Clamps for hinged joints TCC-AP-30-S-C9
Code
Description
d
30 mm
L
88 mm
H
54.0 mm
d2
8.5 mm
f' ±0.2
67 mm
l1
45 mm
l2
20 mm
l3
28 mm
l4
42 mm
S
M8
C
12 N*m
F1
3300 N
M1
33 N*m
M2
140 N*m
Weight
80 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models