??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-AP-PB - Hinged joint with mounting base and clamp
Bill of material
Hinged joint with mounting base and clamp TCC-AP-PB-30-T-C33
Code
Description
d
30 mm
L
75 mm
H
100 mm
d2
6.5 mm
f' ±0.2
60 mm
H1
7.5 mm
h2
32.5 mm
l1
54 mm
l2
45 mm
l3
28 mm
l4
42 mm
S
M8
C
12 N*m
F1
3300 N
M1
33 N*m
M2
N*m
Weight
157 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models