??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-AP-AP - Hinged joints with clamps
Bill of material
Hinged joints with clamps TCC-AP-AP-30-T-C33
Code
Description
d
30 mm
L
135 mm
H
54 mm
f' ±0.2
56 mm
l1
45 mm
l3
28 mm
l4
42 mm
S
M8
C
12 N*m
F1
3300 N
M1
33 N*m
M2
N*m
Weight
178 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models