??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBU LX80X120 - Profile
Bill of material
FlexLink TCBU LX80X120 30
Item No.
Item-Name
Profile
Name
80x120 Ultra
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
8.9 kg/m
Weight
kg
WX
81.7 cm^3
WY
59.5 cm^3
LX
490.0 cm^3
LY
238.0 cm^3
Previews
3D
2D
Download CAD models