??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBS LX40 MC - Profile
Bill of material
FlexLink TCBS LX40 MC 30
Item No.
Item-Name
Profile
Name
40x40 MC
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
1.1 kg/m
Weight
kg
WX
3.7 cm^3
WY
2.1 cm^3
LX
7.5 cm^3
LY
5.0 cm^3
Previews
3D
2D
Download CAD models