??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBL Lx40x80 - Profile
Bill of material
FlexLink TCBL Lx40x80 30
Item No.
Item-Name
Profile
Name
40x80 Light
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
2.4 kg/m
Weight
kg
WX
14.0 cm^3
WY
7.1 cm^3
LX
56.0 cm^3
LY
14.2 cm^3
Previews
3D
2D
Download CAD models