??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBH LX80 C - Profile, closed
Bill of material
FlexLink TCBH LX80 C 30
Item No.
Item-Name
Profile, closed
Name
80x80 Heavy, closed
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
5.4 kg/m
Weight
kg
WX
36.1 cm^3
WY
36.1 cm^3
LX
144.4 cm^3
LY
144.4 cm^3
Previews
3D
2D
Download CAD models