??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBH LX40X80 - Profile
Bill of material
FlexLink TCBH LX40X80 30
Item No.
Item-Name
Profile
Name
40x80 Heavy
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
3.0 kg/m
Weight
kg
WX
18.8 cm^3
WY
10.4 cm^3
LX
75.1 cm^3
LY
20.7 cm^3
Previews
3D
2D
Download CAD models