??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBH LX40X80 C - Profile, closed
Bill of material
FlexLink TCBH LX40X80 C 30
Item No.
Item-Name
Profile, closed
Name
40x80 Heavy, closed
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
3.1 kg/m
Weight
kg
WX
19.6 cm^3
WY
10.9 cm^3
LX
78.5 cm^3
LY
21.8 cm^3
Previews
3D
2D
Stáhnout CAD model