??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBB LX40X160 - Profile
Bill of material
FlexLink TCBB LX40X160 30
Item No.
Item-Name
Profile
Name
40x160 Basic
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
5 kg/m
Weight
kg
WX
54.3 cm^3
WY
16.8 cm^3
LX
434.6 cm^3
LY
33.5 cm^3
Previews
3D
2D
Pobierz modele CAD