??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBB LX40X120 - Profile
Bill of material
FlexLink TCBB LX40X120 30
Item No.
Item-Name
Profile
Name
40x120 Basic
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
3.7 kg/m
Weight
kg
WX
31.5 cm^3
WY
11.9 cm^3
LX
189.1 cm^3
LY
23.8 cm^3
Previews
3D
2D
Download CAD models