??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBB LX40 Z - Profile, closed
Bill of material
FlexLink TCBB LX40 Z 30
Item No.
Item-Name
Profile, closed
Name
40x40 Basic. Z-shaped closed
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
1.46 kg/m
Weight
kg
WX
4.5 cm^3
WY
4.3 cm^3
LX
8.8 cm^3
LY
8.3 cm^3
Previews
3D
2D
Download CAD models