??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBA LX80 - Profile
Bill of material
FlexLink TCBA LX80 30
Item No.
Item-Name
Profile
Name
80x80 / 90° Basic
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Vendor
FlexLink
Weight
2.8 kg/m
Weight
kg
WX
14.5 cm^3
WY
14.5 cm^3
LX
58.4 cm^3
LY
58.4 cm^3
Previews
3D
2D
Download CAD models