目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TC-70101
Reid Supply
Pneumatics & Hydraulics
Boosters & Pumps
Air-Powered Hydraulic Boosters
Powered by
CAD模型選擇
{reidsupply/l1_v00000000/l2_v05000000/l3_v05010000/tc-70101.prj},{NB=TC-70101},{PN=TC-70101},{AMERSID=1078209},{APACID=-},{EMEAID=-},{PRESSURERATIO=33.870},{NOMDISPLACPERSTR=1.000},{RESERVOIRCAPACIT=10.400},{NPTPORTS=1/8},{A=4.500},{B=10.875},{URL=https://www.reidsupply.com/en-us/p/air-powered-hydraulic-boosters/tc-70101}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Reid Supply
Description
TC-70101 - Air-Powered Hydraulic Booster
Bill of material
TC-70101
Part Number
TC-70101
TC-70101
Americas ID
1078209
1078209
Asia Austrailia Pacific ID
-
Europe Middle East Africa ID
-
Pressure Ratio
33.870
33.870
Nom. Displac. Per Stroke Cu. In
1.000
1.000
Reservoir Capacity Cu. In
10.400
10.400
NPT Ports
1/8
1/8
A Width
4.500
4.500
Inch
B Height
10.875
10.875
Inch
URL
https://www.reidsupply.com/en-us/p/air-powered-hydraulic-boosters/tc-70101
Previews
3D
2D
下載CAD模型
生成CAD模型