??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBW01 - Torx with post flat round head machine screw
Bill of material
TBW01-M4-L5
Code
TBW01
Type
Flat Head Machine Screws, Torx with Column, Full Thread
Material
SUS304
Surface Treatment
-
Applicable Standards
GB2672-2004
M
mm
L
mm
Pitch
0.7 mm
K
3.1 mm
D
8.0 mm
h (min)
1.27 mm
Plum Trough Number
T20
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models