??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
TBSD - Table Sliders
Bill of material
TBSD-50
Part No.
TBSD-50
Type Selection
TBSD
Material of Table
W1-10
Hardness of Table
HRC60~
Surface Treatment of Table
Black Oxide
Material of Rail
W1-10
Hardness of Rail
HRC60~
Surface Treatment of Rail
Black Oxide
Material of Slider
Brass
Material of Bearing
52100 Bearing Steel
L Selection
mm
b
40 mm
P
30 mm
l
35 mm
Max. Stroke
30 mm
No. of Balls N
30
Basic Load Rating C (Dynamic)
2320 N
Basic Load Rating Co (Static)
4000 N
Allowable Static Moment M1
- Nm
Allowable Static Moment M2
5.0 Nm
Allowable Static Moment M3
- Nm
Previews
3D
Dimension
2D
Download CAD models