??
Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Misumi
Description
TBPJ, SBPJ body - Roller Plungers - Mounting Type
Bill of material
TBPJ1A
Part No.
Type Selection
Material of Main Body
1045 Steel
Surface Treatment of Main Body
Electroless Nickel Plating
Material of Pin
1045 Steel
Surface Treatment of Pin
Electroless Nickel Plating
Material of Bearing
52100 Bearing Steel
Material of Bushing
High Tensile Brass Alloy
Material of Spring
304 Stainless Steel - WBP
MATN
1018 Steel Equivalent
Surface Treatment of Nut
Electroless Nicke Plating
No.
Class
Load min.
N
Load max.
N
Bearing Number
D
3.000 mm
L
8.000 mm
Предварительные просмотры
3D
2D
Загрузка CAD-моделей