??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBP16 - Retaining Ring for Hole-Reverse Retaining Ring for C Type Hole
Bill of material
TBP16-10
Code
TBP16
Type
Reverse retaining ring for C type hole
Material Chinese Standard
Steel ( 10 )
Materia Correspond
Steel ( 10 )
Surface Treatment
Phosphate coating
Specifications
mm
Basic Size Of Retaining Ring d3
11.1 mm
Limit deviation of retaining ring size d3
±0.18 mm
Retaining Ring Size d4
7.7 mm
Basic Size Of Retaining Ring t
1.0 mm
Limit deviation of retaining ring size t
±0.05 mm
B≈ Retaining ring size
1.7 mm
d0 Circlip Size
0.9 mm
Retaining Ring Tolerance
±0.3 mm
DD5
5.9 mm
Suitable For Shaft d1
10 mm
Suitable For Shaft Basic Dimension d2
10.4 mm
Suitable For Shaft Basic Limit Deviation d2
+0.11/0 mm
Suitable For Shaft Basic Dimension m
1.1 mm
Suitable For Shaft Basic Limit Deviation m
+0.14/0 mm
Suitable for shaft n≥
1.5 mm
Hyperlinks
Web Links
Previews
3D
Dimension
2D
Download CAD models