??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
TBOG-XL, TBOG-L, TBOG-H, TBO-XL, TBO-L, TBO-H - Open End Belts - TBO
Bill of material
TBOG-XL037-30
Part No.
Material of Main Body
Material of Core Wire
Glass Cord
Color
Black
Operating Temperature (deg Celsius)
-20~80
Type of Belt
Belt Nominal Width
No. of Teeth Lower to Upper Limit
Belt Width
mm
Max.
20 m
Applicable Metal Joint
Pitch
mm
2 th (deg)
H
mm
h
mm
L
mm
Note
3D Model is Only a Segment of the Actual Belt
Previews
3D
Dimension
2D
Download CAD models