??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBN62_63 - Wave elastic washer/lock washer
Bill of material
TBN62-3
Code
Types of
Lock washer
GB material
equivalent material
surface treatment
-
Applicable Standards
DIN 9250S(STL)
nominal diameter
mm
d
3.2 mm
D
5.5 mm
t
0.5 mm
h max
0.95 mm
Applicable screw
3 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models