??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Misumi
Description
TBN__XL, TUN__XL - Timing Belts XL (Pitch : 5.08mm)
Bill of material
TBN60XL031
Part No.
Type Selection
Material of Tooth Cover
Nylon Cloth
Material of Tooth Rubber
Neoprene Rubber
Operating Temperature (deg Celsius)
-30~90
Material of Core Wire
Glass Fiber Cord
Belt No.
60XL
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
152.40 mm
Pitch
5.08 mm
2th (deg)
50
Lr
2.57 mm
h
1.27 mm
H
2.27 mm
Rr
0.38 mm
Ra
0.38 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
48.26 mm
Note
-
Previews
3D
Wymiar
2D
Pobierz modele CAD