??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
TBN__MXL, TUN__MXL - Timing Belts MXL (Pitch 2.032mm)
Bill of material
TBN45MXL025
Part No.
Type Selection
Material of Tooth Cover
Nylon Cloth
Material of Tooth Rubber
Neoprene Rubber
Operating Temperature (deg Celsius)
-30~90
Material of Core Wire
Glass Fiber Cord
Belt No.
45MXL
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
91.44 mm
Pitch
2.032 mm
2th (deg)
40
Lr
1.14 mm
h
0.51 mm
H
1.11 mm
Rr
0.13 mm
Ra
0.13 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
31.50 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models