??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
TBN__H - Timing Belts H (Pitch 12.7mm)
Bill of material
TBN225H100
Part No.
Material of Tooth Cover
Nylon Cloth
Material of Tooth Rubber
Neoprene Rubber
Operating Temperature (deg Celsius)
-30~90
Material of Core Wire
Glass Fiber Cord
Belt No.
225H
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
571.50 mm
Pitch
12.7 mm
2th (deg)
40
Lr
6.12 mm
h
2.29 mm
H
4.59 mm
Rr
1.00 mm
Ra
1.00 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
190.50 mm
Note
-
Previews
3D
Dimension
2D
Download CAD models