??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBK81 - Hexagon nuts Slotted type
Bill of material
TBK81-M6
code
TBK81
type
Hexagonal slotted nuts
Thread
Rough teeth
National standard material
OCr18Ni9
Equivalent material
SUS304
surface treatment
-
Applicable standard vertebrae
GB/T 6178-1986
M
P Pitch
1.00
m
7.7
S
10
e
11.05
n(min)
2.0
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models