??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBK71_75 - Round nut
Bill of material
TBK71-M10
Code
Type
Material Chinese Standard
Quite material
Surface Treatment
Applicable Standards
Strength Grade
M
mm
Pitch P
1.00 mm
D
mm
K
mm
n(max)
4.30 mm
t(max)
2.60 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models