??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBK05_06 - Welding nuts, hexagonal welding nuts
Bill of material
TBK05-M4
code
type
Thread
Thick teeth
Standard material
0Cr18Ni9
Quite material
SUS304
Surface treatment
-
Applicable Standard
DIN 929-1987
M
m
3.5
S
9
(e)
9.83
d
6.0
h1
0.65
h2
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models