??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBK03 - Hex Nut, R Type Lock Nut
Bill of material
TBK03-M10
code
TBK03
type
flange type
thread
coarse teeth
material
carbon steel
surface treatment
Galvanized
M
mm
Pitch
1.50 mm
D
21.8 mm
S
15 mm
m
10 mm
T
1.5 mm
e
17.3 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models